NO UPGRADE BUDGET?
NO PROBLEM.

Pump Manager

Performance Alerts

Active Performance
Management

Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.

Active Performance Management along with Armstrong's IPC controller helps restore and maintain comfortable temperature levels in buildings.

On average the cost of an unplanned shutdown is 40 times the cost of a predictive maintenance! Only Armstrong's Pump Manager gives you the real-time data and insights you need for preventive maintenance.

For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.

Armstrong Fluid Technology © Copyright 2018

Learn how to improve efficiency without extra budget

GET MORE INFO NOW

SCHEDULE A FREE CONSULTATION TODAY

With up to 70% better efficiency Armstrong Design Envelope pumps cut your energy costs

We can finance your upgrade project. You pay us out of your operating savings

Intelligent Controls and Connectivity boost HVAC system efficiency

Managed Redundancy and Best Efficiency Staging maximize energy savings in a pump array

1

SKIP THE CAPITAL REQUESTS

Budget for equipment upgrades is hard to come by. But you can still improve the efficiency of your HVAC system.  Efficient HVAC operation and consistent building temperatures don’t have to cost you more.

An energy upgrade for your HVAC system can save you as much as $0.40 per square foot.  The energy savings alone can cover the cost of an upgrade in less than a year! You could pay for the entire project out of your operating budget.

Your first year of savings could cover the cost of your upgrade

CASE STUDY  |  INDO-MIM, USA

BENEFITS

Armstrong recommended and implemented an upgrade to  Indo-MIM, a world leader in metal injection molding, with a retrofit project to improve both efficiency and reliability. The Armstrong IPS 3000 control technology operates the pumps at variable speed, in response to system demand.  In the months since the installation, operations at the facility have experienced no unplanned shutdowns due to pump failure.

Over the first three months of use Indo-MIM reduced their energy usage by over 33%. The entire cost of the retrofit project will be covered with the first year of savings.

MAIN EQUIPMENT

 5 Vertical In-Line Pumps
• IPS 3000 controller

DOWNLOAD CASE STUDY
2
3
4

ARMSTRONG PUMPS ARE TRUSTED BY COMPANIES AROUND THE WORLD

Oxford Properties

Delta Hotels

Canary Wharf

Brookfield Properties

Sainsbury's 

CBRE

Jones Lang LaSalle

Saks Fifth Avenue

"It was amazing to watch the energy consumption drop  when the system was switched into full auto. And the residents could feel the cooler air almost immediately."
 
John Horvath, One Waterfront Tower                           General Manager , USA