Armstrong Fluid Technology © Copyright 2018

Register Now


CASE STUDY  |  Denver, CO,  USA

BENEFITS

A Denver, Colorado contractor upgraded an H-51 Bronze with our Compass R20-75 Stainless Steel, for the below logistics centre.

 
In the default AUTO mode, the Domestic hot water recirculation system operated for 18 hr/day or 3,240 hr/year.  

 
The Design Envelope energy savings provided a payback of less than 2 years, including the price premium of a Compass R vs. replacing with a constant speed H-51.

COMPASS R

CIRCULATOR

Watch The Webinar

Energy efficient circulators with industry leading repairability. 

The all new

Webinar On

Demand


Save Time and Money with Repairable Circulators

Presented by Ryan Copoola

Many circulator designs support easy repair or replacement of wear parts. For many users, this is the lowest cost approach over the long-term. But what are the differentiating factors between a throwaway design and a repairable design. And what kinds of repairs are possible? This webinar will answer all these questions and review the basics of circulator repair, with a view to informing your future purchase decisions.



What You Will Learn

Learn More

or

Design Envelope Compass R Videos

COMPASS R  Installation Guide

COMPASS R  Operations Guide

Why Choose Design Envelope Compass R Circulators

High Performance

Significantly improved efficiency for energy savings and lowest lifetime costs, saving up to 80% of energy

Lowest Installed Cost

Direct “bolt in” convenience when upgrading an installed base of 100s of variable and traditional fixed speed circulators

Automatic De-Blocking

The Compass control works to dislodge a blocked impeller (rotor) or frozen shaft. This is a particular help at the start of the heating season when the circulator has been dormant.

Repairability

Compass R is fully repairable, and the dry rotor means no down time.

Made in North America

All Compass R circulators are built and designed in North America

System Efficiency Optimization

External speed control (0-10Vdc)

FeaturesVideosCase Study

The Greenest Circulator on the Market