SAVING UP TO $0.40 PER SQUARE FOOT
IS EASY.

Pump Efficiency Is Good for Business

Small Changes. Big Impact.

Pump Manager

A recent upgrade project at a major cinema reduced pump energy usage
by 40%, for annual savings of over $20,000. 

Pump Manager is a cloud-based performance management service
sold in connection with Armstrong Design Envelope pumps that helps operators maintain long-term pump efficiency.

A recent condo upgrade project
reduced energy usage by 52% and saves $170,000 every year

For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.

Armstrong Fluid Technology © Copyright 2018

Learn how you can save up to $0.40 per square foot

START SAVING IMMEDIATELY

SCHEDULE A FREE CONSULTATION TODAY

Flow informs. The flow in your HVAC system has the most impact on your energy use. Upgrade to an intelligent pump and learn from the flow data. 

Upgrade the cooling towers to variable flow. 


Optimize the plant. 


Right-size the chillers. 

1

ACCUMULATED SAVINGS

 The original purchase price of a pump  is less than 5% of the total lifetime cost. The remaining 95% is the energy cost to operate the pump plus some maintenance.   

Comparing the lifetime costs a standard variable speed pump costs 20 times more than a Design Envelope pump over a 25 year period. 


If you have even one pump that's not operating as efficiently as a Design Envelope pump, it’s worth investing in a retrofit to get started on savings.


Armstrong can show you how.

CASE STUDY  |  SCOTIA SQUARE, CANADA

BENEFITS

Prior to contacting Armstrong, Scotia Square had already replaced an aging chiller, but their 1700 ton plant was still operating at 1.8 kW/ton, and the operating costs were a real concern. 

Installation of an IPC 11550 revealed the problem, and with the issue addressed, system efficiency improved from to less than 0.61kW/ton. 

The energy savings of $0.44  per square foot paid for the retrofit project in just 1 year.


MAIN EQUIPMENT

• 4 Design Envelope Primary Pumps 
• 4 Design Envelope Condenser Pumps 
• 6 Design Envelope Secondary Pumps
• IPC 11550 Plant Control System

DOWNLOAD CASE STUDY
2
3
4

ARMSTRONG PUMPS ARE TRUSTED BY COMPANIES AROUND THE WORLD

Oxford Properties

Delta Hotels  

Canary Wharf

Brookfield Properties

Sainsbury's 

CBRE

Jones Lang LaSalle

Saks Fifth Avenue

"The project has been a complete success. It has generated a substantial amount of savings."
 
Dave Clayton, Jones Lang LaSalle                               Operations Director, USA