Get a GIANT Bundle of Savings, Service, and Value!! 

With 1 little upgrade.

Pump Manager

HVAC Energy Consultation

Stay Informed

Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.

Reports and alerts prevent
unplanned downtime.

Armstrong can review a list of your installed equipment, identify vulnerabilities and recommend upgrades.

Armstrong Fluid Technology © Copyright 2021

  • Upgrade to a new controller 
  • Wifi router with pre-paid cell service 
  • Extended warranty on the pump, drive, and controller
  • 1-year subscription to Pump Manager Professional  

Service includes:
  • Preliminary inspection of existing pump and related piping loop
  • Hydronic system consultation
  • End-to-end installation
  • Optimization of the upgraded system
  • Handover training

PREVENT PERFORMANCE ISSUES WITH A PUMP MANAGER SUBSCRIPTION

With your purchase of a performance upgrade package, you get a 1-year subscription to Pump Manager Professional, our cloud-based service that helps you track and maintain pump efficiency and prevent serious HVAC performance issues. SMS and e-mail alerts along with periodic reports will help you resolve issues and avoid energy waste and maintenance costs.

Check out this white paper for examples! "We told them we could view the pump performance remotely, that the pumps were running close to shut-off heads and that there was a small power draw even at zero flow in the system. The customer agreed to conduct a physical examination and was shocked to learn that valve was actually closed and there was no flow"

CASE STUDY  |   

Post installation, the flow data from Pump Manager showed the requirements were even lower. Using software settings available in Design Envelope controls, Armstrong re-adjusted the output to 800USgpm at 80 feet. With right-sized pump selections and Design Envelope Intelligent Variable Speed technology, the pump energy savings are over $52,000 per year.

In two separate situations, Pump Manager provided key warnings related to system operation. This first instance was a report of unusual flow levels, and the second was a report of excessive vibration.  In both cases, the information helped prevent extensive energy losses and costly repairs.  The performance and efficiency of the pumps meant the project has qualified for a local government incentive program to offset project costs.

DOWNLOAD CASE STUDY

ELEVATE YOUR PROJECTS AND YOUR RESULTS

Learn more about Armstrong Fluid Technology and our solutions:

Introduction to Pump Manager

Download White Paper
Boost pump efficiency by up to 30%!
Plus, get access to reports and data for condition-based maintenance and predictive analytics. 
Save energy and reduce carbon footprint. 

Get the performance upgrade for Armstrong Design Envelope Pumps.

Download Brochure

Active Performance Management in an Office Complex - 20 Bay Street, Toronto

Original HVAC pump sizing:
1300 USgpm at 96 ft.

Revised sizing (based on estimates of performance):
1080 USgpm at 105 ft.

DEPC Installation Instructions