Energy Performance Upgrades always start with the heart.
Active Performance Management
Pump Manager
A recent upgrade project at a major cinema reduced pump energy usage by 40%, for annual savings of over $20,000.
Active Performance Management along with Armstrong's IPC controller helps restore and maintain comfortable temperature levels in buildings.
With Armstrong's Active Performance Management, powered by [IBM Watson], you can achieve and maintain consistent energy efficiency. Find out how you can upgrade your HVAC system and immediately save up to 40 cents per square foot.
Armstrong recommended The Delta Hotel upgrade one of their existing DualArm pumps to a new Tango pump. Even though the original pump was only 3.5 years old, the new Tango pump is better - with a new design, control algorithms and performance management features. Installed and tuned to match the output of the original pump, the Tango pump is producing the same flow, but using 40% less energy.
Other benefits of Design Envelope Permanent Magnet (DEPM) motor technology
The Advantages of Permanent Magnet Motor Technology in Domestic Water Booster Systems
The Facts About Water Demand
Your building’s hardest working pump just
got more efficient with NEW ultra-premium
efficiency motors.
Using current industry standards and practices for
booster sizing, means domestic water booster systems
rarely hit their design flow specifications! On average:
35% of the time at less than 10% flow
75% of the time at less than 30% flow
95% of the time at less than 50% flow
Depending on the building type, domestic water
boosters can spend more than 80% of the time at
less than 20% flow!
Design Envelope Permanent Magnet (DEPM) motors
offer maximum energy efficiency benefits versus traditional
variable speed induction motors at part load conditions.