Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.
360 Service and Support provides complete solution support for engineers, contractors and owners.
Armstrong can review a list of your installed equipment, identify vulnerabilities and recommend upgrades.
Armstrong Fluid Technology © Copyright 2018
Design Envelope Permanent Magnet (DEPM) Motor Pumps
Design Envelope technology with parallel Sensorless pump control reduced energy use by 85% in this condo installation.
Ventus at Metrogate is a condominium complex located in the greater Toronto area, developed by Tridel Corporation. The retrofit project involved removing one of the existing base-mounted pumps and replacing it with the series 4302 dualArm pump. Operating data, post retrofit, shows that the 4302 dualArm with a Parallel Sensorless Pump Controller is 85% more energy-efficient than the previously installed base mounted pumps. Check out the full case study here:
"The proactive and predictive nature of ECO*Pulse helps us identify issues and react more quickly"
Michael B. Hedge
Energy Manager/RME, USA
Oxford Properties
Canary Wharf
Brookfield Properties
Sainsbury's
CBRE
Jones Lang LaSalle
Saks Fifth Avenue
Get up to 12% better efficiency with Permanent Magnet motor technology.
In standard induction motors, efficiency losses are caused by friction and windage, core losses, stator losses, rotor losses and stray loads.
The Permanent Magnet motors in Design Envelope DEPM pumps are rated at the NEMA Ultra-Premium efficiency level. That’s an efficiency improvement of 3-12% at full load and even more under part load! The difference in lifetime energy costs could be over a thousand dollars.
If you'd like more info, let us know how we can contact you!
Armstrong recommended The Delta Hotel upgrade one of their existing DualArm pumps to a new Tango pump. Even though the original pump was only 3.5 years old, the new Tango pump is better - with a new design, control algorithms and performance management features. Installed and tuned to match the output of the original pump, the Tango pump is producing the same flow, but using 40% less energy.
Active Performance Management Reduces Maintenance Costs
For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.