Energy Performance Upgrades always start with the heart.
Active Performance Management
Pump Manager
A recent upgrade project at a major cinema reduced pump energy usage by 40%, for annual savings of over $20,000.
Active Performance Management along with Armstrong's IPC controller helps restore and maintain comfortable temperature levels in buildings.
With Armstrong's Active Performance Management, powered by [IBM Watson], you can achieve and maintain consistent energy efficiency. Find out how you can upgrade your HVAC system and immediately save up to 40 cents per square foot.
Armstrong recommended The Delta Hotel upgrade one of their existing DualArm pumps to a new Tango pump. Even though the original pump was only 3.5 years old, the new Tango pump is better - with a new design, control algorithms and performance management features. Installed and tuned to match the output of the original pump, the Tango pump is producing the same flow, but using 40% less energy.
More Reliable Controlled ramp-up and operating pressure reduces valve failures and leaks. Performance tracking, plus alarms and alerts supports uninterrupted service.
More Flexible Elimination of PRVs on some building floors reduces pipe system complexity. Adjustable output matches the precise flow and head requirements of the system.
More Savings Eliminates the need for PRVs (hardware, installation labor, maintenance) on multiple building floors. Reduces the instance of PRV failure, and the resulting water damage.