Energy Performance Upgrades always start with the heart.
Active Performance Management
Pump Manager
A recent upgrade project at a major cinema reduced pump energy usage
by 40%, for annual savings of over $20,000.
Active Performance Management along with Armstrong's IPC controller helps restore and maintain comfortable temperature levels in buildings.
With Armstrong's Active Performance Management, powered by [IBM Watson], you can achieve and maintain consistent energy efficiency. Find out how you can upgrade your HVAC system and immediately save up to 40 cents per square foot.
Armstrong Fluid Technology © Copyright 2018
For more information from one of our pump experts sign up now.
YOUR FIRST STEP
TOWARDS HVAC SAVINGS
Reduce costs for installation, commissioning and on-site coding of modules
Minimize data point costs related to BMS reporting
Save energy with variable primary flow or all variable speed chiller plant automation in new or retrofit projects
Design Envelope Stainless steel Vertical In-Line pumps
BENEFITS
Armstrong recommended The Delta Hotel upgrade one of their existing DualArm pumps to a new Tango pump. Even though the original pump was only 3.5 years old, the new Tango pump is better - with a new design, control algorithms and performance management features. Installed and tuned to match the output of the original pump, the Tango pump is producing the same flow, but using 40% less energy.
MAIN EQUIPMENT
• Tango 4322, 2x2x5
DOWNLOAD CASE STUDYINTEGRATED PLANT CONTROL FOR WATER-COOLED CHILLER PLANT AUTOMATION
The Design Envelope IPC 9521 Integrated Plant Control System significantly improves the operating efficiencies of plants using either identical or non-identical chillers. Buildings with fully automated systems deliver better occupant comfort and better operating efficiencies for reduced costs. A smart choice of integrated control equipment can help you:
Save even more with Active Performance Management
- Perfect flow rates for high efficiency boilers
- High efficiency and precise flow control
- High-efficiencies even at low flow levels
- Repairable design for reduced lifetime cost
IPC 9521 PLANT CONTROL SYSTEM FEATURES
Embedded sequences for:
All-variable plant configuration
Chiller plant automation and optimization
With variable-speed cooling tower operation
Plant automation capabilities for a variety of water cooled chiller plant configurations with up to five chillers.
Patented Parallel Sensorless Control optimizes equipment staging
User-friendly interface and pre-defined communication settings for plant equipment.
Secure remote access for view and operation of your HVAC system.
Hot-swap master control enables upgrades and new settings without a restart of the system.
Easy upgraded options such as ECO*Pulse™ subscription, TowerMax or OPTI-Visor energy optimization
Display and log performance indicators such as heat balance and energy efficiencies in accordance with Green Mark requirements.
PRE-ENGINEERED FOR MULTIPLE PLANT CONFIGURATIONS
Optimize Cooling Towers to Reduce Water Consumption
Now the IPC 9521 Integrated Plant Control System can be augmented with optional software to improve efficiency even further, through optimized coordination of cooling towers and chillers. With advanced algorithms to reduce energy and water consumption, the TowerMax option helps variable speed chiller plants achieve up to 45% energy savings. TowerMax compliments both new and existing Building Management Systems (BMS) and works with all brands of chillers and cooling towers.
SEND ME MORE INFORMATION