Stay on Top of 
Pump Efficiency with 
Parallel Sensorless 
Pump Control

Pump Manager

HVAC Energy Consultation

Stay Informed

Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.

Reports and alerts prevent
unplanned downtime.

Armstrong can review a list of your installed equipment, identify vulnerabilities and recommend upgrades.

For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.

Armstrong Fluid Technology © Copyright 2021

SCHEDULE A CALL NOW

HEAD-TO-HEAD TECHNOLOGY COMPARISON

Design Envelope technology with Parallel Sensorless Pump Control has reduced energy use by 85% in this condo installation.  

Ventus at Metrogate is a condominium complex located in the greater Toronto area, developed by Tridel Corporation. The retrofit project involved removing one of the existing base-mounted pumps and replacing it with the series 4302 dualArm pump. Post-retrofit, operating data shows that the 4302 dualArm with a Parallel Sensorless Pump Controller is 85% more energy-efficient than the previously installed base mounted pumps.

CASE STUDY  |  Crown Realty Partner: Pearson Corporate Center 

BENEFITS

Pearson Corporate Center is a 300,000 sq ft complex in Toronto consisting of two eight-story office towers joined together by a central atrium.  

In 2018 the building owners asked Armstrong to upgrade the original pumps to new Design Envelope pumps. Armstrong replaced 6 constant speed pumps with new Design Envelope intelligent, cloud-connected pumps. Based on modeling calculations, the new system was expected to produce energy savings of 64%. The actual energy savings are over 80%.  

KEY OUTCOMES: 

  • Annual Energy Savings of over $120,000 CAD compared to the original constant speed pumps 
  • Pump Manager performance tracking subscription provides easy access to pump operating data showing flow, head, power usage, and rpm 
  • Pump Manager also identified a deadhead condition and alerted operators  
DOWNLOAD CASE STUDY

ELEVATE YOUR PROJECTS AND YOUR RESULTS

Learn more about Armstrong Fluid Technology and our solutions:

Active Performance Management Reduces Maintenance Costs

Parallel Sensorless Pump Control (PSPC) is a patented technology that optimizes the performance and efficiency of up to 4 pumps in a parallel configuration.

DOWNLOAD CASE STUDY

The Smart Building Performance Experts.

RIDE  THE  WAVE

For more details:

Maximum efficiency across an entire pump array

Speed modulation and staging based on efficiency

Reduce pump energy costs by up to 30%

With PSPC you get:

DOWNLOAD WHITEPAPERDOWNLOAD BROCHURE