Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.
Reports and alerts prevent
unplanned downtime.
Armstrong can review a list of your installed equipment, identify vulnerabilities and recommend upgrades.
For HVAC savings in ANY BUILDING, start by talking with Armstrong.
Contact us today for a free consultation.
Armstrong Fluid Technology © Copyright 2022
In late 2016, building managers wanted to upgrade to a fully independent heating system using gas-fired, high efficiency condensing boilers and self-modulating pumps. Phase 1 of the project focused on a temporary heating system, using 2 Design Envelope pumps to supply flow to most of the building, under the control of the embedded Parallel Sensorless Pump Control unit. The two pumps were operating at 50 GPM, far below their capacity of 370 GPM, but with Parallel Sensorless Pump Control, are still very efficient, at 92.3%.
This webinar demonstrates the pump control functions available with Design Envelope and explains the savings possibilities in different HVAC applications and system layouts. Learn how overall system performance can be improved using intelligent Design Envelope Permanent Magnet motor pumps while significantly reducing energy consumption.
We will explain how Sensorless capability and Flow measurement are used in Design Envelope control solutions and Active Performance Management, allowing optimal overall system performance and continuous energy savings through the life of equipment.
Learn more about Armstrong Fluid Technology and our solutions:
"The proactive and predictive nature of ECO*Pulse helps us identify issues and react more quickly"
Michael B. Hedge
Energy Manager/RME, USA
Oxford Properties
Delta Hotels
Canary Wharf
Brookfield Properties
Sainsbury's
CBRE
Jones Lang LaSalle
Saks Fifth Avenue
Introduction to Pump Manager