A recent upgrade project at a major cinema reduced pump energy usage
by 40%, for annual savings of over $20,000.
A recent hotel retrofit replaced a three-year-old pump and reduced energy usage by 40%
Pump Manager is a cloud-based performance management service
that helps operators maintain long-term pump efficiency.
For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.
Armstrong Fluid Technology © Copyright 2018
Learn how you can start saving immediately.
Flow informs. the flow in your HVAC system has the most impact on your energy use. Upgrade to an intelligent pump and learn from the flow data.
Upgrade the cooling towers to variable flow.
Optimize the condenser loop.
Right- size the chillers
A recent controller upgrade illustrates the energy savings available in HVAC pumps. Instead of the newest Design Envelope controller card and variable speed algorithm, a pump selection was changed to use the previous versions of controller and software.
Armstrong installed a new controller card. As a result of one change to a nearly-new pump, power draw dropped 31.7%.
Armstrong recommended The Delta Hotel upgrade one of their existing DualArm pumps to a new Tango pump. Even though the original pump was only 3.5 years old, the new Tango pump is better - with a new design, control algorithms and performance management features. Installed and tuned to match the output of the original pump, the Tango pump is producing the same flow, but using 40% less energy.
Oxford Properties
Delta Hotel
Canary Wharf
Brookfield Properties
Sainsbury's
CBRE
Jones Lang Lasalle
Saks Fifth Avenue
“It exceeds expectations. It's reliable, serviceable and has low operating costs. It’s great.”
Pawel Szewczuk, Director of Engineering Delta Hotels, Canada