TONS OF SAVINGS. 

THE HEART OF YOUR BUILDING KNOWS HOW. 

Pump Manager

HVAC Energy Consultation

Stay Informed.

Pump Manager is a cloud-based performance management service that helps operators maintain long-term pump efficiency.

Reports and alerts prevent
unplanned downtime

Armstrong can review a list of your installed equipment identify vulnerabilities and recommend upgrades.

For HVAC savings in ANY BUILDING, start with an Armstrong pump.
Contact us today for a free consultation.

Armstrong Fluid Technology © Copyright 2018

Register now to receive a free energy consultation

MAKE YOUR SYSTEM RESILIENT

SCHEDULE A FREE CONSULTATION TODAY

LEARNS  from local system operating results and from data gathered through a network of connected installations. 

PREDICTS  system and component output requirements using feed-forward control algorithms

OPTIMIZES flow output responding to demand changes in real-time.

ACTIVE PERFORMANCE MANAGEMENT services provide integration, performance reports, alerts, and predictive maintenance notifications.


1

CHANGE IS THE ONLY CONSTANT

Expectations for efficiency and uninterrupted service require HVAC systems to be adaptable and resilient in the face of changes to building load profiles and aging components.  

Armstrong’s Active Performance Management offers a perfect solution. Real-time data, embedded intelligence, parallel redundancy and preventive maintenance helps maintenance helps facility managers keep their systems resilient and efficient as the components age and building loads change. 

CASE STUDY  |  Crown Realty Partner: Pearson Corporate Center 

BENEFITS

 Pearson Corporate Center is a 300,000 sq ft complex in Toronto consisting of two eight-story office towers joined together by a central atrium.  

In 2018 the building owners asked Armstrong to upgrade the original pumps to new Design Envelope pumps. Armstrong replaced 6 constant speed pumps with new Design Envelope intelligent, cloud-connected pumps. Based on modeling calculations, the new system was expected to produce energy savings of 64%. The actual energy savings are over 80%.  

KEY OUTCOMES:

  • Annual Energy Savings of over $120,000 CAD compared to the original constant speed pumps 
  • Pump Manager performance tracking subscription provides easy access to pump operating data showing flow, head, power usage and rpm 
  • Pump Manager also identified a deadhead condition and alerted operators  
DOWNLOAD CASE STUDY

2

3

4

ARMSTRONG PUMPS AND ACTIVE PERFORMANCE MANAGEMENT SOLUTIONS ARE TRUSTED BY COMPANIES AROUND THE WORLD. 

Oxford Properties

Delta Hotels

Canary Wharf

Brookfield Properties

Sainsbury's 

CBRE

Jones Lang LaSalle 

Saks Fifth Avenue

"The proactive and predictive nature of ECO*Pulse helps us identify issues and react more quickly"

Michael B. Hedge                                                           Energy Manager/RME, USA